IESNA:LM-63-2002
[TEST]P951056
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24646
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3389 3644.6 3919 4194.7 4406 4535.4 4614.1 4658.3 4707.1 4763.6
4836.5 4935.3 5068.6 5226 5417.1 5739 6225.4 6870.4 7666.9 8663.1
9968.8 11467.6 13063.3 14514.6 15391.8 14946.4 14054.9 12860.4 11425.3 9715.2
7551.9 5395.7 3531.4 2052.8 903.2 279.6 0
3389 3658.4 3967.2 4273.2 4498.9 4636.1 4701 4717 4727.5 4736.8
4751.9 4784.2 4843.2 4917.4 5039.5 5294.8 5742.2 6391.1 7236.4 8244.2
9451.3 10841 12444.2 14177.5 15915.3 16377 15397.6 14137.5 12814.4 11309.2
9201.6 6935.7 4827.1 2938.6 1373.3 437.6 0
3389 3672.3 4015.6 4351.6 4591.7 4736.6 4787.7 4775.6 4748 4710.1
4667.4 4632.9 4618 4608.9 4661.9 4850.5 5259.1 5911.7 6805.6 7825.2
8934 10214.6 11825.2 13840.3 16439 17807.7 16740.4 15414.5 14203.5 12903.3
10851.4 8475.8 6122.6 3824.4 1843.4 595.6 0
3389 3691.9 4063.5 4422.3 4674.6 4811.5 4834.6 4776.5 4686.3 4582.1
4473.1 4375.6 4301.2 4250.5 4288.4 4511.1 5006.7 5766.3 6741.5 7812.2
8936.2 10151.2 11578.3 13345 15823.9 17738.3 17006 15539.1 14259.2 12943.4
10999.5 8687.8 6386.1 4118.7 2093.8 735.3 0
3389 3711.6 4111.5 4492.9 4757.4 4886.1 4881.7 4777.3 4624.5 4454.1
4278.8 4118.3 3984.4 3892.1 3915.1 4171.7 4754.3 5620.9 6677.3 7799.2
8938.4 10087.8 11331.3 12849.7 15208.8 17668.9 17271.6 15663.6 14315 12983.3
11147.7 8899.8 6649.6 4413.2 2344.1 875 0
3389 3723.3 4137.5 4535.4 4807.6 4922.6 4883 4724.6 4508.2 4283.1
4071.1 3888.2 3744.6 3666.7 3758.5 4161.5 4932.4 6009.5 7299.8 8697.3
10095.8 11470.3 12870 14403.4 16679.1 19015.8 18983.3 17447 15909.9 14231.1
12118.5 9637.8 7207 4796.8 2659.3 1032.6 0
3389 3735 4163.5 4577.9 4857.5 4959 4884.3 4672 4392 4112.1
3863.5 3658 3504.8 3441.3 3602.1 4151.4 5110.6 6398.1 7922.5 9595.2
11253.3 12852.9 14408.6 15957.1 18149.4 20362.8 20695.1 19230.4 17504.7 15478.9
13089.3 10375.8 7764.1 5180.4 2974.4 1190.2 0
3389 3740.8 4179.2 4600.9 4879.9 4971.2 4871.3 4623.7 4307.3 4006.2
3752.1 3548.5 3403.2 3361.6 3583.5 4236.4 5317.4 6774.2 8540.5 10499.9
12447.5 14330.5 16170.1 17952.3 20285.6 22395.2 22665.8 21209.6 19207.9 16754.5
13987.3 11012.7 8098.6 5320 3053.6 1197 0
3389 3746.7 4195.1 4623.8 4902.1 4983.4 4858.3 4575.3 4222.6 3900.4
3641.1 3439.1 3301.6 3281.7 3564.9 4321.5 5524.2 7150.3 9158.6 11404.5
13641.7 15807.9 17931.6 19947.3 22421.7 24427.5 24636.5 23188.8 20911 18030
14885.2 11649.7 8432.9 5459.4 3132.8 1203.6 0
3389 3744.1 4207 4634.9 4910.6 4984.7 4843 4541.3 4170.6 3842.9
3586.7 3387.7 3253.8 3247.3 3562 4365.7 5627.2 7371.1 9533.8 11935.8
14363.7 16673.4 18960.9 21223.7 23801.3 25702.6 25722.1 24039.3 21383.7 18077.9
14644.6 11236.1 7767.7 4936.6 2714.1 1010.5 0
3389 3746.7 4195.1 4623.8 4902.1 4983.4 4858.3 4575.3 4222.6 3900.4
3641.1 3439.1 3301.6 3281.7 3564.9 4321.5 5524.2 7150.3 9158.6 11404.5
13641.7 15807.9 17931.6 19947.3 22421.7 24427.5 24636.5 23188.8 20911 18030
14885.2 11649.7 8432.9 5459.4 3132.8 1203.6 0
3389 3740.8 4179.2 4600.9 4879.9 4971.2 4871.3 4623.7 4307.3 4006.2
3752.1 3548.5 3403.2 3361.6 3583.5 4236.4 5317.4 6774.2 8540.5 10499.9
12447.5 14330.5 16170.1 17952.3 20285.6 22395.2 22665.8 21209.6 19207.9 16754.5
13987.3 11012.7 8098.6 5320 3053.6 1197 0
3389 3735 4163.5 4577.9 4857.5 4959 4884.3 4672 4392 4112.1
3863.5 3658 3504.8 3441.3 3602.1 4151.4 5110.6 6398.1 7922.5 9595.2
11253.3 12852.9 14408.6 15957.1 18149.4 20362.8 20695.1 19230.4 17504.7 15478.9
13089.3 10375.8 7764.1 5180.4 2974.4 1190.2 0
3389 3723.3 4137.5 4535.4 4807.6 4922.6 4883 4724.6 4508.2 4283.1
4071.1 3888.2 3744.6 3666.7 3758.5 4161.5 4932.4 6009.5 7299.8 8697.3
10095.8 11470.3 12870 14403.4 16679.1 19015.8 18983.3 17447 15909.9 14231.1
12118.5 9637.8 7207 4796.8 2659.3 1032.6 0
3389 3711.6 4111.5 4492.9 4757.4 4886.1 4881.7 4777.3 4624.5 4454.1
4278.8 4118.3 3984.4 3892.1 3915.1 4171.7 4754.3 5620.9 6677.3 7799.2
8938.4 10087.8 11331.3 12849.7 15208.8 17668.9 17271.6 15663.6 14315 12983.3
11147.7 8899.8 6649.6 4413.2 2344.1 875 0
3389 3691.9 4063.5 4422.3 4674.6 4811.5 4834.6 4776.5 4686.3 4582.1
4473.1 4375.6 4301.2 4250.5 4288.4 4511.1 5006.7 5766.3 6741.5 7812.2
8936.2 10151.2 11578.3 13345 15823.9 17738.3 17006 15539.1 14259.2 12943.4
10999.5 8687.8 6386.1 4118.7 2093.8 735.3 0
3389 3672.3 4015.6 4351.6 4591.7 4736.6 4787.7 4775.6 4748 4710.1
4667.4 4632.9 4618 4608.9 4661.9 4850.5 5259.1 5911.7 6805.6 7825.2
8934 10214.6 11825.2 13840.3 16439 17807.7 16740.4 15414.5 14203.5 12903.3
10851.4 8475.8 6122.6 3824.4 1843.4 595.6 0
3389 3658.4 3967.2 4273.2 4498.9 4636.1 4701 4717 4727.5 4736.8
4751.9 4784.2 4843.2 4917.4 5039.5 5294.8 5742.2 6391.1 7236.4 8244.2
9451.3 10841 12444.2 14177.5 15915.3 16377 15397.6 14137.5 12814.4 11309.2
9201.6 6935.7 4827.1 2938.6 1373.3 437.6 0
3389 3644.6 3919 4194.7 4406 4535.4 4614.1 4658.3 4707.1 4763.6
4836.5 4935.3 5068.6 5226 5417.1 5739 6225.4 6870.4 7666.9 8663.1
9968.8 11467.6 13063.3 14514.6 15391.8 14946.4 14054.9 12860.4 11425.3 9715.2
7551.9 5395.7 3531.4 2052.8 903.2 279.6 0
3389 3616.6 3857.2 4092.7 4277.1 4393.8 4466.5 4508.6 4551.5 4604.7
4680.7 4786.8 4925 5083.8 5281.1 5565.5 5972.6 6505.5 7174.7 7970.3
8924.4 9926.5 10815 11444.7 11602.1 10939.5 10002 8886.3 7668.9 6349.2
4836.3 3385 2180.9 1262.2 567.8 186 0
3389 3588.7 3795.4 3990.9 4148.3 4252.3 4318.9 4358.9 4395.9 4445.7
4525 4638.1 4781.6 4941.8 5144.9 5392 5719.7 6140.6 6682.5 7277.5
7879.8 8385.5 8566.9 8374.8 7812.2 6932.6 5949 4912.2 3912.5 2983.3
2120.8 1374.3 830.4 471.8 232.5 92.3 0
3389 3558.9 3733.8 3896.7 4023.8 4111.3 4165.9 4192.1 4212.5 4240.1
4290 4368 4469.1 4574.6 4694.7 4829.3 5000.2 5223.7 5517.9 5831.3
6122.1 6310.9 6269.3 5976.5 5431.4 4694.5 3942.5 3205.9 2524.2 1929.8
1400.6 949.1 611.5 376.1 201.1 83.4 0
3389 3529.2 3672.3 3802.6 3899.5 3970.3 4013 4025.2 4029.1 4034.3
4054.9 4097.8 4156.6 4207.3 4244.5 4266.6 4280.5 4306.9 4353.3 4385.2
4364.4 4236.3 3971.6 3578.3 3050.7 2456.3 1936.1 1499.7 1136 876.3
680.4 523.8 392.7 280.6 169.7 74.4 0
3389 3499.3 3610.2 3710.9 3788.2 3839 3861.8 3849.7 3816.4 3775.5
3735.2 3708.3 3695.7 3680.1 3650.7 3600.4 3531 3459.5 3393.1 3338.2
3278.4 3177.3 3009.8 2773.7 2467 2100 1769.8 1452.5 1149.5 917
717.3 548.9 403.1 282.5 168.8 73.5 0
3389 3469.4 3548.3 3619.2 3676.7 3707.7 3710.5 3674.1 3603.6 3516.7
3415.7 3318.8 3234.5 3152.6 3057.2 2934.1 2781.7 2612.4 2432.9 2291.2
2192.3 2118.5 2048 1968.9 1883.3 1743.7 1603.5 1405.2 1162.9 957.8
754.3 574.2 413.6 284.5 167.8 72.6 0
3389 3440.8 3490.5 3538.5 3581.2 3599.6 3585.4 3523.6 3417.1 3292.2
3152.6 3025 2918.4 2826.5 2736.1 2629.7 2502.8 2362.7 2213.9 2096.2
2018.1 1966.6 1929.3 1885 1817.4 1699.9 1582.8 1416.7 1216.5 1033.7
839.3 656.7 483.5 336 205.5 87.9 0
3389 3412.2 3432.6 3457.7 3485.5 3491.5 3460.3 3373.2 3230.6 3067.6
2889.7 2731.3 2602.3 2500.2 2415 2325.2 2223.8 2113 1994.9 1901.3
1843.8 1814.8 1810.5 1801.2 1751.5 1656.2 1562.1 1428.2 1269.9 1109.6
924.4 739.3 553.4 387.5 243.2 103.4 0
3389 3384.5 3378 3383.2 3393.6 3394.9 3353.3 3247.3 3084.1 2900.7
2718.6 2575.6 2471.6 2394.8 2327.2 2248.5 2154.2 2048.9 1929.9 1817.4
1733.5 1688 1692.6 1697.1 1682.8 1647.7 1563.2 1425.3 1269.9 1122.3
983.2 836.2 669.1 486.4 316.7 133.9 0
3389 3353.7 3324 3313.3 3318.6 3325.1 3297.4 3212.8 3075 2918.5
2766.8 2634.1 2517.5 2415.2 2318.7 2217.6 2106.8 1989.1 1872 1767.6
1675.7 1607.1 1570.7 1548.9 1528.3 1504.4 1453.9 1363.9 1249.8 1122.6
978.2 833.6 668.7 491.8 323.8 143.1 0
3389 3328.7 3276.9 3250.7 3252.5 3271 3271.5 3222.3 3119.2 2983.9
2842.2 2706.9 2575.2 2449.4 2328.1 2207.2 2083.2 1957.9 1841.6 1742.1
1653 1584.8 1535.3 1497.4 1461.6 1420.9 1365.2 1290.1 1197.2 1086.5
950.5 811.4 650.1 482.7 314.1 139.2 0
3389 3303.9 3229.7 3188.1 3186.4 3217.1 3245.7 3231.7 3163.4 3049.4
2917.6 2779.8 2633.2 2483.6 2337.6 2196.8 2059.7 1926.7 1811.3 1716.6
1630.5 1562.5 1500.1 1445.9 1394.8 1337.5 1276.4 1216.2 1144.7 1050.5
922.7 789.1 631.4 473.6 304.3 135.2 0
3389 3281.4 3190.2 3136.1 3134.4 3182.5 3250.4 3288.4 3261.9 3161.7
3018.7 2862.9 2702.1 2538.7 2379.6 2226.9 2081.4 1944.3 1826.1 1730.7
1652.4 1595.4 1546.8 1496.1 1438.8 1365.5 1287.2 1212.8 1133 1033.4
906.3 772.5 617.5 463.7 293.3 133.2 0
3389 3259 3150.8 3084.1 3082.4 3148.2 3255.1 3345.1 3360.4 3274.3
3119.8 2945.8 2771.1 2593.8 2421.5 2257 2103.1 1962.2 1841.2 1744.6
1674.4 1628.2 1593.3 1546.3 1482.8 1393.5 1297.9 1209.4 1121.3 1016.3
889.8 755.8 603.4 453.9 282.2 131.1 0
3389 3239.4 3115.9 3040.2 3035.2 3111 3245.5 3375.3 3423.5 3356.4
3200.6 3010.6 2824.8 2645.3 2472.5 2307.8 2152.3 2008.7 1885.4 1787.9
1715.2 1665.6 1633.7 1593.6 1537.2 1456.8 1365.8 1272.1 1176.4 1059.8
922 782.1 625.3 452 272.8 130.7 0
3389 3219.7 3081.1 2996.3 2987.8 3074.1 3235.8 3405.3 3486.6 3438.5
3281.4 3075.4 2878.6 2696.9 2523.6 2358.8 2201.4 2055.4 1929.6 1831.1
1755.9 1703 1674 1640.9 1591.5 1520.3 1433.8 1334.9 1231.5 1103.1
954.3 808.2 647 450.2 263.3 130.3 0
3389 3199.9 3049.5 2957.5 2944.3 3028.9 3196.7 3373.7 3472 3447.3
3311.5 3108.9 2905.9 2727.2 2560 2403.8 2253.2 2111.3 1987.6 1888.3
1807.1 1750.7 1715.8 1682.3 1633.5 1565.1 1476.7 1375.6 1266.7 1134.8
983 833 667.8 442.9 243.2 115 0
3389 3180.3 3017.8 2918.9 2900.7 2983.9 3157.6 3342.2 3457.3 3456
3341.6 3142.6 2933.2 2757.7 2596.4 2448.8 2305.1 2167.2 2045.6 1945.5
1858.4 1798.6 1757.6 1723.8 1675.7 1610 1519.6 1416.2 1301.8 1166.5
1011.8 857.7 688.6 435.7 223 99.5 0
3389 3165.1 2993.4 2889.9 2866.1 2939.7 3094.6 3258.9 3362 3365
3266.9 3089.4 2892.8 2720.5 2569.9 2436.6 2308.1 2182.2 2067.1 1970.2
1890.1 1836.1 1797.4 1764 1716 1646.9 1552.1 1444.3 1327.1 1191.4
1034.4 881.5 706.7 474.2 259.1 114.6 0
3389 3149.7 2969 2861 2831.4 2895.5 3031.7 3175.5 3266.8 3273.9
3192.4 3036.3 2852.2 2683.1 2543.5 2424.3 2310.9 2197.2 2088.6 1994.9
1921.8 1873.7 1837.3 1804 1756.3 1683.9 1584.6 1472.4 1352.5 1216.2
1057 905.1 724.6 512.6 295.2 129.8 0
3389 3137.4 2951.9 2840.8 2808.8 2866.2 2987.2 3110 3186.4 3191.2
3118.8 2979.3 2811.4 2650.5 2513.3 2396.6 2287.4 2177.3 2070.6 1982.4
1921.1 1880.5 1846.7 1813.5 1766.7 1693.9 1594.9 1482.4 1362.1 1227.6
1069 916.3 739.4 537.9 326.4 142.4 0
3389 3125 2934.9 2820.5 2785.9 2837 2942.7 3044.4 3106.2 3108.4
3045.5 2922.2 2770.3 2617.9 2483.3 2368.8 2263.9 2157.5 2052.8 1970
1920.5 1887.2 1856 1823 1777.1 1703.9 1605 1492.3 1371.7 1239.1
1081 927.5 754.3 563.1 357.6 155 0
3389 3115.4 2922.8 2806.6 2772.7 2822.3 2922.3 3014.2 3067.6 3067.7
3010.1 2898.5 2758.2 2609.9 2471.2 2346.8 2231.9 2117.8 2007.4 1929.6
1888.3 1861 1833.1 1799.9 1754.5 1683.5 1585.4 1474.2 1357 1226.9
1075 919.2 750.6 561.5 355 151.9 0
3389 3105.8 2910.7 2792.8 2759.6 2807.7 2902 2983.9 3028.8 3026.9
2974.8 2874.7 2746 2602 2459.2 2325 2200.1 2078.2 1962.2 1889.3
1856 1834.7 1810.3 1776.7 1732 1663 1565.8 1456.3 1342.4 1214.6
1069 910.6 747.1 559.9 352.4 148.5 0
3389 3097 2901.5 2784.4 2752.6 2801.7 2894.2 2974.1 3016.5 3013.2
2962 2868.8 2746 2603 2456.6 2313.4 2178.6 2046.8 1925.4 1855.3
1824.6 1806.5 1785.6 1752.3 1706.7 1636.5 1540 1432.3 1319.5 1192.8
1050.7 892.1 722.3 538.9 336 140.2 0
3389 3088 2892.3 2776.3 2745.6 2795.8 2886.4 2964 3004.1 2999.5
2949.2 2863 2746 2604.2 2454 2301.8 2157.2 2015.5 1888.5 1821.3
1793.1 1778.4 1760.8 1727.7 1681.5 1610 1514.4 1408.4 1296.6 1171.1
1032.3 873.7 697.3 517.8 319.7 131.6 0
3389 3076.9 2883.2 2770 2742.7 2794.7 2885.8 2962.5 3000.2 2993.7
2941.7 2861 2747.9 2606.2 2452.7 2295.3 2144.5 1994.9 1864.9 1798.6
1771.2 1758.2 1742.6 1708.8 1662 1586.6 1494.2 1390.2 1275.8 1150.9
1013.1 858.3 668.4 499.4 303 123.5 0
3389 3088 2892.3 2776.3 2745.6 2795.8 2886.4 2964 3004.1 2999.5
2949.2 2863 2746 2604.2 2454 2301.8 2157.2 2015.5 1888.5 1821.3
1793.1 1778.4 1760.8 1727.7 1681.5 1610 1514.4 1408.4 1296.6 1171.1
1032.3 873.7 697.3 517.8 319.7 131.6 0
3389 3097 2901.5 2784.4 2752.6 2801.7 2894.2 2974.1 3016.5 3013.2
2962 2868.8 2746 2603 2456.6 2313.4 2178.6 2046.8 1925.4 1855.3
1824.6 1806.5 1785.6 1752.3 1706.7 1636.5 1540 1432.3 1319.5 1192.8
1050.7 892.1 722.3 538.9 336 140.2 0
3389 3105.8 2910.7 2792.8 2759.6 2807.7 2902 2983.9 3028.8 3026.9
2974.8 2874.7 2746 2602 2459.2 2325 2200.1 2078.2 1962.2 1889.3
1856 1834.7 1810.3 1776.7 1732 1663 1565.8 1456.3 1342.4 1214.6
1069 910.6 747.1 559.9 352.4 148.5 0
3389 3115.4 2922.8 2806.6 2772.7 2822.3 2922.3 3014.2 3067.6 3067.7
3010.1 2898.5 2758.2 2609.9 2471.2 2346.8 2231.9 2117.8 2007.4 1929.6
1888.3 1861 1833.1 1799.9 1754.5 1683.5 1585.4 1474.2 1357 1226.9
1075 919.2 750.6 561.5 355 151.9 0
3389 3125 2934.9 2820.5 2785.9 2837 2942.7 3044.4 3106.2 3108.4
3045.5 2922.2 2770.3 2617.9 2483.3 2368.8 2263.9 2157.5 2052.8 1970
1920.5 1887.2 1856 1823 1777.1 1703.9 1605 1492.3 1371.7 1239.1
1081 927.5 754.3 563.1 357.6 155 0
3389 3137.4 2951.9 2840.8 2808.8 2866.2 2987.2 3110 3186.4 3191.2
3118.8 2979.3 2811.4 2650.5 2513.3 2396.6 2287.4 2177.3 2070.6 1982.4
1921.1 1880.5 1846.7 1813.5 1766.7 1693.9 1594.9 1482.4 1362.1 1227.6
1069 916.3 739.4 537.9 326.4 142.4 0
3389 3149.7 2969 2861 2831.4 2895.5 3031.7 3175.5 3266.8 3273.9
3192.4 3036.3 2852.2 2683.1 2543.5 2424.3 2310.9 2197.2 2088.6 1994.9
1921.8 1873.7 1837.3 1804 1756.3 1683.9 1584.6 1472.4 1352.5 1216.2
1057 905.1 724.6 512.6 295.2 129.8 0
3389 3165.1 2993.4 2889.9 2866.1 2939.7 3094.6 3258.9 3362 3365
3266.9 3089.4 2892.8 2720.5 2569.9 2436.6 2308.1 2182.2 2067.1 1970.2
1890.1 1836.1 1797.4 1764 1716 1646.9 1552.1 1444.3 1327.1 1191.4
1034.4 881.5 706.7 474.2 259.1 114.6 0
3389 3180.3 3017.8 2918.9 2900.7 2983.9 3157.6 3342.2 3457.3 3456
3341.6 3142.6 2933.2 2757.7 2596.4 2448.8 2305.1 2167.2 2045.6 1945.5
1858.4 1798.6 1757.6 1723.8 1675.7 1610 1519.6 1416.2 1301.8 1166.5
1011.8 857.7 688.6 435.7 223 99.5 0
3389 3199.9 3049.5 2957.5 2944.3 3028.9 3196.7 3373.7 3472 3447.3
3311.5 3108.9 2905.9 2727.2 2560 2403.8 2253.2 2111.3 1987.6 1888.3
1807.1 1750.7 1715.8 1682.3 1633.5 1565.1 1476.7 1375.6 1266.7 1134.8
983 833 667.8 442.9 243.2 115 0
3389 3219.7 3081.1 2996.3 2987.8 3074.1 3235.8 3405.3 3486.6 3438.5
3281.4 3075.4 2878.6 2696.9 2523.6 2358.8 2201.4 2055.4 1929.6 1831.1
1755.9 1703 1674 1640.9 1591.5 1520.3 1433.8 1334.9 1231.5 1103.1
954.3 808.2 647 450.2 263.3 130.3 0
3389 3239.4 3115.9 3040.2 3035.2 3111 3245.5 3375.3 3423.5 3356.4
3200.6 3010.6 2824.8 2645.3 2472.5 2307.8 2152.3 2008.7 1885.4 1787.9
1715.2 1665.6 1633.7 1593.6 1537.2 1456.8 1365.8 1272.1 1176.4 1059.8
922 782.1 625.3 452 272.8 130.7 0
3389 3259 3150.8 3084.1 3082.4 3148.2 3255.1 3345.1 3360.4 3274.3
3119.8 2945.8 2771.1 2593.8 2421.5 2257 2103.1 1962.2 1841.2 1744.6
1674.4 1628.2 1593.3 1546.3 1482.8 1393.5 1297.9 1209.4 1121.3 1016.3
889.8 755.8 603.4 453.9 282.2 131.1 0
3389 3281.4 3190.2 3136.1 3134.4 3182.5 3250.4 3288.4 3261.9 3161.7
3018.7 2862.9 2702.1 2538.7 2379.6 2226.9 2081.4 1944.3 1826.1 1730.7
1652.4 1595.4 1546.8 1496.1 1438.8 1365.5 1287.2 1212.8 1133 1033.4
906.3 772.5 617.5 463.7 293.3 133.2 0
3389 3303.9 3229.7 3188.1 3186.4 3217.1 3245.7 3231.7 3163.4 3049.4
2917.6 2779.8 2633.2 2483.6 2337.6 2196.8 2059.7 1926.7 1811.3 1716.6
1630.5 1562.5 1500.1 1445.9 1394.8 1337.5 1276.4 1216.2 1144.7 1050.5
922.7 789.1 631.4 473.6 304.3 135.2 0
3389 3328.7 3276.9 3250.7 3252.5 3271 3271.5 3222.3 3119.2 2983.9
2842.2 2706.9 2575.2 2449.4 2328.1 2207.2 2083.2 1957.9 1841.6 1742.1
1653 1584.8 1535.3 1497.4 1461.6 1420.9 1365.2 1290.1 1197.2 1086.5
950.5 811.4 650.1 482.7 314.1 139.2 0
3389 3353.7 3324 3313.3 3318.6 3325.1 3297.4 3212.8 3075 2918.5
2766.8 2634.1 2517.5 2415.2 2318.7 2217.6 2106.8 1989.1 1872 1767.6
1675.7 1607.1 1570.7 1548.9 1528.3 1504.4 1453.9 1363.9 1249.8 1122.6
978.2 833.6 668.7 491.8 323.8 143.1 0
3389 3384.5 3378 3383.2 3393.6 3394.9 3353.3 3247.3 3084.1 2900.7
2718.6 2575.6 2471.6 2394.8 2327.2 2248.5 2154.2 2048.9 1929.9 1817.4
1733.5 1688 1692.6 1697.1 1682.8 1647.7 1563.2 1425.3 1269.9 1122.3
983.2 836.2 669.1 486.4 316.7 133.9 0
3389 3412.2 3432.6 3457.7 3485.5 3491.5 3460.3 3373.2 3230.6 3067.6
2889.7 2731.3 2602.3 2500.2 2415 2325.2 2223.8 2113 1994.9 1901.3
1843.8 1814.8 1810.5 1801.2 1751.5 1656.2 1562.1 1428.2 1269.9 1109.6
924.4 739.3 553.4 387.5 243.2 103.4 0
3389 3440.8 3490.5 3538.5 3581.2 3599.6 3585.4 3523.6 3417.1 3292.2
3152.6 3025 2918.4 2826.5 2736.1 2629.7 2502.8 2362.7 2213.9 2096.2
2018.1 1966.6 1929.3 1885 1817.4 1699.9 1582.8 1416.7 1216.5 1033.7
839.3 656.7 483.5 336 205.5 87.9 0
3389 3469.4 3548.3 3619.2 3676.7 3707.7 3710.5 3674.1 3603.6 3516.7
3415.7 3318.8 3234.5 3152.6 3057.2 2934.1 2781.7 2612.4 2432.9 2291.2
2192.3 2118.5 2048 1968.9 1883.3 1743.7 1603.5 1405.2 1162.9 957.8
754.3 574.2 413.6 284.5 167.8 72.6 0
3389 3499.3 3610.2 3710.9 3788.2 3839 3861.8 3849.7 3816.4 3775.5
3735.2 3708.3 3695.7 3680.1 3650.7 3600.4 3531 3459.5 3393.1 3338.2
3278.4 3177.3 3009.8 2773.7 2467 2100 1769.8 1452.5 1149.5 917
717.3 548.9 403.1 282.5 168.8 73.5 0
3389 3529.2 3672.3 3802.6 3899.5 3970.3 4013 4025.2 4029.1 4034.3
4054.9 4097.8 4156.6 4207.3 4244.5 4266.6 4280.5 4306.9 4353.3 4385.2
4364.4 4236.3 3971.6 3578.3 3050.7 2456.3 1936.1 1499.7 1136 876.3
680.4 523.8 392.7 280.6 169.7 74.4 0
3389 3558.9 3733.8 3896.7 4023.8 4111.3 4165.9 4192.1 4212.5 4240.1
4290 4368 4469.1 4574.6 4694.7 4829.3 5000.2 5223.7 5517.9 5831.3
6122.1 6310.9 6269.3 5976.5 5431.4 4694.5 3942.5 3205.9 2524.2 1929.8
1400.6 949.1 611.5 376.1 201.1 83.4 0
3389 3588.7 3795.4 3990.9 4148.3 4252.3 4318.9 4358.9 4395.9 4445.7
4525 4638.1 4781.6 4941.8 5144.9 5392 5719.7 6140.6 6682.5 7277.5
7879.8 8385.5 8566.9 8374.8 7812.2 6932.6 5949 4912.2 3912.5 2983.3
2120.8 1374.3 830.4 471.8 232.5 92.3 0
3389 3616.6 3857.2 4092.7 4277.1 4393.8 4466.5 4508.6 4551.5 4604.7
4680.7 4786.8 4925 5083.8 5281.1 5565.5 5972.6 6505.5 7174.7 7970.3
8924.4 9926.5 10815 11444.7 11602.1 10939.5 10002 8886.3 7668.9 6349.2
4836.3 3385 2180.9 1262.2 567.8 186 0
3389 3644.6 3919 4194.7 4406 4535.4 4614.1 4658.3 4707.1 4763.6
4836.5 4935.3 5068.6 5226 5417.1 5739 6225.4 6870.4 7666.9 8663.1
9968.8 11467.6 13063.3 14514.6 15391.8 14946.4 14054.9 12860.4 11425.3 9715.2
7551.9 5395.7 3531.4 2052.8 903.2 279.6 0
